32.3.1 Instruction-Based Power-Saving Modes
The dsPIC33A family of devices can operate in two
instruction-based power-saving modes: Sleep and Idle. These modes can be entered by
executing a special PWRSAV instruction. Sleep mode stops clock operation
and halts all code execution. Idle mode halts the CPU and code execution but allows
peripheral modules to continue operation. The assembler syntax of the
PWRSAV instruction is shown in PWRSAV Instruction Syntax in Assembly and PWRSAV Instruction Syntax in C Language.
Note: SLEEP_MODE and IDLE_MODE are constants defined in the assembler include file for the
selected device. Sleep and Idle modes can be exited as a result of an enabled interrupt,
WDT time-out or a device Reset. When the device exits these modes, it is said to
“wake-up.”
PWRSAV Instruction
Syntax in Assembly
PWRSAV #SLEEP_MODE; // Put the device into Sleep mode
PWRSAV #IDLE_MODE; // Put the device into Idle mode
PWRSAV Instruction
Syntax in C Language
Sleep(); // Put the device into Sleep mode
Idle (); // Put the device into Idle mode