32.3.1.2 Sleep Mode
Sleep mode is the lowest Current Consumption state. The CPU and most peripherals are halted. Select peripherals can continue to operate in Sleep mode and can be used to wake the device from Sleep. See the individual peripheral module sections for descriptions of behavior in Sleep mode.