14.4.2.10.3 Time Base Capture
A time base capture feature is provided as the PWM timer itself is not directly readable. When the timer value is needed, it may be captured and read via the PGxCAP register. There are two methods to capture a value: either manually with software or with hardware on a PCI event. The CAPSRC[2:0] control bits (PGxIOCON[30:28]) are used to select either a manual capture or one of the four PCI blocks as the trigger for a time base capture.
To manually capture the timer value, write a ‘1’ to PGxCAP[0]. The CAP
status bit (PGxSTAT[5]) will set to indicate the capture is complete and then the user may
read the PGxCAP register to determine the time base value at the time of the hardware
event. A read operation of PGxCAP will clear the CAP status bit. No further captures are
allowed until user software reads the PGxCAP register. Similarly, when a PCI block is used
to capture a time base event, a read operation is needed to reset the logic to allow a
subsequent capture event. It is recommended to read the CAP status bit to verify it is set
before reading PGxCAP. This is to avoid a read of the PGxCAP register at the same time as
the PWM hardware is writing it. An alternative method is to schedule reads with an
interrupt to avoid concurrent access.
There will be up to four time base clock cycles of latency between the time of the actual event that caused the capture and the actual time base value that is captured. This delay is due to synchronization and sampling delays.
- Read the CAP status bit and verify CAP is ‘
0’ (no pending capture). - Initiate capture event (SW or PCI).
- Poll the CAP status bit and wait for it to set to indicate data are ready.