16.4.4 Calibration
The DAC supports offset calibration. This is accomplished by software copying calibration data from the FPDMDAC configuration register to the POSINLADJ[5:0] and NEGINLADJ[6:0] bit fields within the DACCTRL1 SFR. The address of FPDMDAC is device-dependent and is located in Device-Specific Information.