31.3.4.2 Clearing Post-DMT Event
The DMT NMI will cause the processor to execute a trap handler (ISR) that will decide
what to do. The user may decide to reset the DMT through the Post-Clearing (PPPC
followed by PPC) mechanism, or the user can execute a RESET instruction
to reset the system in the trap handler.
Clearing the DMT counter post-expiry requires a special sequence of operations:
- The NMI_STEP1[7:0] bits in the PPPC
register must be written as ‘
01000000b’. - The NMI_STEP2[7:0] bits in the PPC
register must be written as ‘
10001000b’. This can only be done if preceded by NMI_STEP1.
If any value other than ‘01000000b’ is written to the NMI_STEP1 bits,
this register remains unchanged and the instruction writing to it is considered to be
unsuccessful. Any value other than ‘10001000b’ written to the NMI_STEP2
bits renders the operation unsuccessful.