22.3.2.5 Manual Getsense
AGS is an easy way to quickly get sensor data from a device, but sometimes only single getsenses are desired. In this case, enable BISS ON and set the AGS frequency to 0x7D, which is also AGSINF. This forces AGS wait for a manually triggered getsense. To enable a manually triggered getsense, set AGS, and once the manually triggered getsense is desired, the _GETSENSE bit must be set. Setting the _GETSENSE bit triggers the clock to generate enough pulses for SCD and to update B1SCDATAxX. Then, getsense must be cleared by the user to be able to set it again and trigger another getsense.