24.4.3.2.3 Non-Capture Modes
When the module is in any operating mode that is not an Input Capture mode (CCM =
0), or the module is disabled (CCPON = 0), input
capture functions are disabled and the module generates no Input Capture events or
related interrupts. Reads of the Input Capture buffer will read as
‘0’.