43.4.6 Analog-to-Digital Converter (ADC) Conversion Timing Specifications

Table 43-12. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD20TADADC Clock Period0.59μsUsing FOSC as the ADC clock source ADOCS = 0
2μsUsing ADCRC as the ADC clock source ADOCS = 1
AD21TCNVConversion Time14 TAD+2TCYUsing FOSC as the ADC clock source ADOCS = 0
16 TAD+2TCYUsing ADCRC as the ADC clock source ADOCS = 1
AD22THCDSample-and-Hold Capacitor Disconnect Time2 TAD+1TCYUsing FOSC as the ADC clock source ADOCS = 0
3 TAD+2TCYUsing ADCRC as the ADC clock source ADOCS = 1

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Figure 43-9. ADC Conversion Timing (ADC Clock FOSC-Based)
Figure 43-10. ADC Conversion Timing (ADC Clock from ADCRC)
Note:
  1. If the ADC clock source is selected as ADCRC, a time of TCY is added before the ADC clock starts. This allows the SLEEP instruction to be executed.