43.4.9 Zero-Cross Detect (ZCD) Specifications

Table 43-15. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
ZC01VPINZCVoltage on Zero-Cross Pin0.9V
ZC02IZCD_MAXMaximum source or sink current600μA
ZC03TRESPHResponse Time, Rising Edge1μs
TRESPLResponse Time, Falling Edge1μs

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.