53.7.7 Status

Name: STATUS
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
     EOC1EOC0READY1READY0 
Access RRRR 
Reset 0000 

Bit 3 – EOC1 DAC1 End of Conversion

This bit is cleared when DATA1 register is written.

ValueDescription
0 No conversion completed since last load of DATA1.
1 DAC1 conversion is complete, VOUT1 is stable.

Bit 2 – EOC0 DAC0 End of Conversion

This bit is cleared when DATA0 register is written.

ValueDescription
0 No conversion completed since last load of DATA0.
1 DAC0 conversion is complete, VOUT0 is stable.

Bit 1 – READY1 DAC1 Startup Ready

ValueDescription
0 DAC1 is not ready for conversion.
1 Startup time has elapsed, DAC1 is ready for conversion.

Bit 0 – READY0 DAC0 Startup Ready

ValueDescription
0 DAC0 is not ready for conversion.
1 Startup time has elapsed, DAC0 is ready for conversion.