53.7.13 Data Buffer DAC0

Note: This register is write-synchronized: SYNCBUSY.DATABUF0 must be checked to ensure the DATABUF0 register synchronization is complete.
Name: DATABUF0
Offset: 0x14
Reset: 0x0000
Property: Write-Synchronized

Bit 15141312111098 
 DATABUF[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 DATABUF[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 15:0 – DATABUF[15:0] DAC0 Data Buffer

DATABUF0 contains the value to be transferred into DATA0 when a START0 event occurs.