11.7 PGA and ADC
| Parameter | Typical Value | Unit |
|---|---|---|
| VIN input impedance | 10 | kΩ |
| VIN max voltage dynamic range | ± 0.75 | V |
Note: Although the maximum VIN range is 0 -
3.3V, the PGA has been designed to saturate with any input value greater than the input
common mode voltage (VREFC) ± 0.75V. To clamp the input signal, a pair of series diodes can
be used to easily achieve it.