11.2 Recommended Operating Conditions
| Parameter | Symbol | Rating | Unit | ||
|---|---|---|---|---|---|
| Min | Typ | Max | |||
| Supply Voltage | VDDIO | 3.00 | 3.30 | 3.60 | V |
| VDDIN_AN | 3.00 | 3.30 | 3.60 | ||
| VDDIN | 3.00 | 3.30 | 3.60 | ||
| VDDPLL | 1.15 | 1.25 | 1.32 | ||
| VDDAMP | 3.00 | 3.30 | 3.60 | ||
| PVDDAMP | 8.00 | 12.00(1) | 16.00 | ||
| Voltage of Analog Switch Outputs | VASO | -15 | — | 15 | V |
| Junction Temperature | TJ | -40 | 25 | 125 | ºC |
| Ambient Temperature | TA | -40 | — | 85 | |
Notes:
- The PLC-protocol firmware provided by Microchip are configured by default for PVDDAMP = 12V.
| Package | Symbol | Parameter | Condition | Typ | Unit |
|---|---|---|---|---|---|
| TFBGA81 | θJA | Junction-to-Ambient Thermal Resistance | Still Air | 38.75 | ºC/W |
| θJC | Junction-to-Case Thermal Resistance | — | 12.9 |
θJA is calculated based on a standard JEDEC JESD51-5 defined environment (1.6 mm thickness PCB, 4 copper layers, 76.2 mm x 114.3 mm board) and is not a reliable indicator of a device’s thermal performance in a non-JEDEC environment. It is recommended that the customer always perform their own calculations/simulations to ensure that their system’s thermal performance is sufficient.