11.5 Power Consumption
The table below shows power consumption of the system (digital and analog) when it is used with typical AMR protocols. However, it is important to remember that different protocols, or even the same protocols used with different clock schemes or with different software implementations, can lead to other consumption figures.
| Frequency band | Application Case | Rating | Unit | |
|---|---|---|---|---|
| 3V3 | 12V | |||
| Typ(1) | Typ(1) | |||
|
CENELEC-A CENELEC-B | Reception waiting for preamble detection | 34 | 0.6 | mA |
| Reception processing incoming frames | 45 | 0.6 | ||
| Transmission with internal driver | 46 | 104 | ||
| FCC | Reception waiting for preamble detection | 65 | 0.6 | |
| Reception processing incoming frames | 87 | 0.6 | ||
| Transmission with internal driver | 91 | 166 | ||
- TAMB = 25ºC, VDDIO = 3.3V, VDDIN = 3.3V and VDDIN_AN = 3.3V, G3-PLC
The table below shows power consumption of the analog IPs in the system. Analog parts are the PLL used for internal clock generation (supplied from VDDPLL pin) and the conversion module composed of the Programmable Gain Amplifier (PGA) and the Analog-to-Digital Converter (ADC), both supplied from VDDIN_AN pins.
Take maximum consumption cases into account for supply filter calculation. The supply voltage drop after the filters must be small enough to ensure the correct operation of the analog IPs. Voltage applied to VDDPLL and VDDIN_AN must always be greater than Vtypical-10%, VDDPLL > 1.08V and VDDIN_AN > 3.0V.
| Supply | Block | Application Case | Rating | Unit | ||
|---|---|---|---|---|---|---|
| Min | Typ | Max | ||||
| VDDPLL | PLL | — | — | 1.7(1) | 2.1(2) | mA |
| VDDIN_AN | PGA | — | — | 1.5(3) | 2.2(4) | |
| ADC | CENELEC-A / CENELEC-B | — | 7.5(3) | 10.8(4) | ||
| FCC | — | 14.4(3) | 20.9(4) | |||
- Typical case conditions: freq = 216 MHz, TAMB = 25ºC, VDDPLL = 1.2V
- Worst case conditions: freq = 216 MHz, TAMB = 125ºC, VDDPLL = 1.32V
- Typical case conditions: TJ = 25ºC, VDDIN_AN = 3.3V
- Worst case conditions: TJ = 125ºC, VDDIN_AN = 3.6V