4.9.7.1.1.3 T0IFR – Timer0 Interrupt Flag Register

Name: T0IFR
Offset: 0x02F
Reset: 0x00

Bit 76543210 
 T0F 
Access RRRRRRRR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 3 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 2 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 1 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 0 – T0F Timer0 Flag

When the interval timer in Timer0 generates an output clock pulse (CLKT0), the T0F bit is set (‘1’). If the I-bit in SREG and the T0IE bit is set (‘1’) in T0CR, the MCU jumps to the corresponding interrupt vector. The flag is cleared when the interrupt routine is executed. Alternatively, the flag can be cleared by writing a logical ‘1’ to it.