Jump to main content
4.9.10.1 Features
- Complete program flow control
- Emulates all on-chip functions, both
digital and analog, except NRESET pin
- Real-time operation
- Symbolic debugging support (both at C
and assembler source level or for other HLLs)
- Three hardware breakpoints which can
be used in the ROM and Flash section of the program memory
- Unlimited number of program
breakpoints in the Flash section of the program memory (using software
breakpoints)
- Non-intrusive operation
- Electrical characteristics identical
to real device
- Automatic configuration system
- High-speed operation
- Programming of non-volatile
memories