4.9.5.1.4 PRR2 – Power Reduction Register 2

This register allows a fine-grained clock control. Clocks for various I/O modules can be turned off by setting the corresponding flag to “high”. Therefore, the power consumption of these modules is reduced when they are not needed. The modules are disabled by default and they must be enabled only if required.
Name: PRR2
Offset: 0x003
Reset: 0x00

Bit 76543210 
 PRSSMPRRSPRIDSPRDFPRSFPRXAPRXB 
Access R/WRR/WR/WR/WR/WR/WR/W 
Reset 10111111 

Bit 7 – PRSSM Power Reduction Sequencer State Machine

Writing a logic ‘1’ to this bit stops the clock to the module and shuts down the SSM. When waking up, the module must be reinitialized to ensure proper operation.

Bit 6 –  Reserved Bit

This bit is reserved and reads as ‘0’.

Bit 5 – PRRS Power Reduction RSSI Buffer

Writing a logic ‘1’ to this bit shuts down the RSSI buffer by stopping the clock to the module and setting the user interface to its reset values. When waking up, the module must be reinitialized to ensure proper operation.

Bit 4 – PRIDS Power Reduction ID Check

Writing a logic ‘1’ to this bit shuts down the ID check by stopping the clock to the module and setting the user interface to its reset values. When waking up, the module must be reinitialized to ensure proper operation.

Bit 3 – PRDF Power Reduction Data FIFO

Writing a logic ‘1’ to this bit shuts down the data FIFO by stopping the clock to the module and setting the user interface to its reset values. When waking up, the module must be reinitialized to ensure proper operation.

Bit 2 – PRSF Power Reduction Support FIFO

Writing a logic ‘1’ to this bit shuts down the support FIFO by stopping the clock to the module and setting the user interface to its reset values. When waking up, the module must be reinitialized to ensure proper operation.

Bit 1 – PRXA Power Reduction Rx Buffer A

Writing a logic ‘1’ to this bit stops the clock to the stage and shuts down the receive buffer for data path A. When waking up, the module must be reinitialized to ensure proper operation.

Bit 0 – PRXB Power Reduction Rx Buffer B

Writing a logic ‘1’ to this bit stops the clock to the stage and shuts down the receive buffer for data path B. When waking up, the module must be reinitialized to ensure proper operation.