6.20.10 strcmp Function
Compares two strings.
Include
<string.h>
Prototype
int strcmp(const char *s1, const char
*s2);
Arguments
s1- first string
s2- second string
Return Value
Returns a positive number if s1 is greater than
s2, zero if s1 is equal to s2 or a
negative number if s1 is less than s2.
Remarks
This function compares successive characters from s1 and
s2 until they are not equal or the null terminator is reached.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[50] = "Where is the time?";
char buf2[50] = "Where did they go?";
char buf3[50] = "Why?";
int res;
printf("buf1 : %s\n", buf1);
printf("buf2 : %s\n", buf2);
printf("buf3 : %s\n\n", buf3);
res = strcmp(buf1, buf2);
if (res < 0)
printf("buf1 comes before buf2\n");
else if (res == 0)
printf("buf1 and buf2 are equal\n");
else
printf("buf2 comes before buf1\n");
printf("\n");
res = strcmp(buf1, buf3);
if (res < 0)
printf("buf1 comes before buf3\n");
else if (res == 0)
printf("buf1 and buf3 are equal\n");
else
printf("buf3 comes before buf1\n");
printf("\n");
res = strcmp("Why?", buf3);
if (res < 0)
printf("\"Why?\" comes before buf3\n");
else if (res == 0)
printf("\"Why?\" and buf3 are equal\n");
else
printf("buf3 comes before \"Why?\"\n");
}
Example Output
buf1 : Where is the time?
buf2 : Where did they go?
buf3 : Why?
buf2 comes before buf1
buf1 comes before buf3
"Why?" and buf3 are equal