6.20.15 strlen Function
Finds the length of a string.
Include
<string.h>
Prototype
size_t strlen(const char *s);
Argument
s- the string
Return Value
Returns the length of a string.
Remarks
This function determines the length of the string, not including the terminating null character.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <string.h>
#include <stdio.h>
int main(void)
{
char str1[20] = "We are here";
char str2[20] = "";
char str3[20] = "Why me?";
printf("str1 : %s\n", str1);
printf("\t(string length = %d characters)\n\n",
strlen(str1));
printf("str2 : %s\n", str2);
printf("\t(string length = %d characters)\n\n",
strlen(str2));
printf("str3 : %s\n", str3);
printf("\t(string length = %d characters)\n\n\n",
strlen(str3));
}
Example Output
str1 : We are here
(string length = 11 characters)
str2 :
(string length = 0 characters)
str3 : Why me?
(string length = 7 characters)