6.20.7 memset Function
Copies the specified character into the destination buffer.
Include
<string.h>
Prototype
void *memset(void *s, int c, size_t
n);
Arguments
s- buffer
c- character to put in buffer
n- number of times
Return Value
Returns the buffer with characters written to it.
Remarks
The character c is written to the buffer n
times.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[20] = "What time is it?";
char buf2[20] = "";
char ch1 = '?', ch2 = 'y';
char *ptr;
int res;
printf("memset(\"%s\", \'%c\',4);\n", buf1, ch1);
memset(buf1, ch1, 4);
printf("buf1 after memset: %s\n", buf1);
printf("\n");
printf("memset(\"%s\", \'%c\',10);\n", buf2, ch2);
memset(buf2, ch2, 10);
printf("buf2 after memset: %s\n", buf2);
}
Example Output
memset("What time is it?", '?',4);
buf1 after memset: ???? time is it?
memset("", 'y',10);
buf2 after memset: yyyyyyyyyy