6.20.17 strncmp Function
Compare two strings, up to a specified number of characters.
Include
<string.h>
Prototype
int strncmp(const char *s1, const char *s2, size_t
n);
Arguments
s1- first string
s2- second string
n- maximum number of characters to compare
Return Value
Returns a positive number if s1 is greater than
s2, zero if s1 is equal to s2 or a
negative number if s1 is less than s2.
Remarks
strncmp returns a value based on the first character that differs between
s1 and s2. Characters that follow a null character are not
compared.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[50] = "Where is the time?";
char buf2[50] = "Where did they go?";
char buf3[50] = "Why?";
int res;
printf("buf1 : %s\n", buf1);
printf("buf2 : %s\n", buf2);
printf("buf3 : %s\n\n", buf3);
res = strncmp(buf1, buf2, 6);
if (res < 0)
printf("buf1 comes before buf2\n");
else if (res == 0)
printf("6 characters of buf1 and buf2 "
"are equal\n");
else
printf("buf2 comes before buf1\n");
printf("\n");
res = strncmp(buf1, buf2, 20);
if (res < 0)
printf("buf1 comes before buf2\n");
else if (res == 0)
printf("20 characters of buf1 and buf2 "
"are equal\n");
else
printf("buf2 comes before buf1\n");
printf("\n");
res = strncmp(buf1, buf3, 20);
if (res < 0)
printf("buf1 comes before buf3\n");
else if (res == 0)
printf("20 characters of buf1 and buf3 "
"are equal\n");
else
printf("buf3 comes before buf1\n");
}
Example Output
buf1 : Where is the time?
buf2 : Where did they go?
buf3 : Why?
6 characters of buf1 and buf2 are equal
buf2 comes before buf1
buf1 comes before buf3