6.20.5 memcpy Function
Copies characters from one buffer to another.
Include
<string.h>
Prototype
void *memcpy(void *dst, const void *src, size_t
n);
Arguments
dst- buffer to copy characters to
src- buffer to copy characters from
n- number of characters to copy
Return Value
Returns dst.
Remarks
memcpy copies n characters from the source buffer
src to the destination buffer dst. If the buffers
overlap, the behavior is undefined.
For MPLAB XC16 or XC-DSC functions that can copy to/from specialized memory areas, such
as memcpy_eds or memcpy_p2d1624, see “Functions for
Specialized Copying and Initialization” in the library reference manual relevant for
your compiler..
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <string.h>
#include <stdio.h>
int main(void)
{
char buf1[50] = "";
char buf2[50] = "Where is the time?";
char buf3[50] = "Why?";
printf("buf1 : %s\n", buf1);
printf("buf2 : %s\n", buf2);
printf("buf3 : %s\n\n", buf3);
memcpy(buf1, buf2, 6);
printf("buf1 after memcpy of 6 chars of "
"buf2: \n\t%s\n", buf1);
printf("\n");
memcpy(buf1, buf3, 5);
printf("buf1 after memcpy of 5 chars of "
"buf3: \n\t%s\n", buf1);
}
Example Output
buf1 :
buf2 : Where is the time?
buf3 : Why?
buf1 after memcpy of 6 chars of buf2:
Where
buf1 after memcpy of 5 chars of buf3:
Why?