38.4.1.1 DLC Encoding
The Data Length Code (DLC) specifies the number of data bytes a message frame contains. Table 38-4 illustrates the encoding.
| DLC | Number of Data Bytes |
|---|---|
| 0 | 0 |
| 1 | 1 |
| 2 | 2 |
| 3 | 3 |
| 4 | 4 |
| 5 | 5 |
| 6 | 6 |
| 7 | 7 |
| 8 | 8 |
| 9-15 | 8 |
The Data Length Code (DLC) specifies the number of data bytes a message frame contains. Table 38-4 illustrates the encoding.
| DLC | Number of Data Bytes |
|---|---|
| 0 | 0 |
| 1 | 1 |
| 2 | 2 |
| 3 | 3 |
| 4 | 4 |
| 5 | 5 |
| 6 | 6 |
| 7 | 7 |
| 8 | 8 |
| 9-15 | 8 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.