38.2.1.4 Bus Integrating Mode
The CAN Protocol module integrates to the bus according to the ISO11898-1:2015 specifications (eleven consecutive recessive bits), under the following conditions:
- Change from Configuration mode to one of the Normal modes or Debug modes
- Change from Disable mode to one of the Normal modes