33.2 DC Characteristics

Table 33-2.  Common DC Characteristics TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)
SymbolParameterConditionMin.Typ.Max.Units
VILInput Low Voltage, except XTAL1 and RESET pinVCC = 1.8V - 2.4V
 -0.5
0.2VCC(1)
V
VCC = 2.4V - 5.5V-0.50.3VCC(1)


VIHInput High Voltage, except XTAL1 and RESET pinsVCC = 1.8V - 2.4V
 0.7VCC(2)
VCC + 0.5
V
VCC = 2.4V - 5.5V0.6VCC(2)
VCC + 0.5
VIL1Input Low Voltage,
XTAL1 pinVCC = 1.8V - 5.5V-0.50.1VCC(1)

V
VIH1Input High Voltage, 
XTAL1 pinVCC = 1.8V - 2.4V
 0.8VCC(2)
VCC + 0.5
V
VCC = 2.4V - 5.5V0.7VCC(2)
VCC + 0.5
VIL2Input Low Voltage, 
RESET pinVCC = 1.8V - 5.5V-0.50.1VCC(1)V
VIH2Input High Voltage, 
RESET pinVCC = 1.8V - 5.5V0.9VCC(2)
VCC + 0.5V
VIL3Input Low Voltage, 
RESET pin as I/OVCC = 1.8V - 2.4V
 -0.5
0.2VCC(1)
V
VCC = 2.4V - 5.5V-0.50.3VCC(1)

VIH3Input High Voltage, 
RESET pin as I/OVCC = 1.8V - 2.4V
 0.7VCC(2)

VCC + 0.5
V
VCC = 2.4V - 5.5V0.6VCC(2)
VCC + 0.5
VOLOutput Low Voltage(4)
except RESET pin

IOL = 20mA,

VCC = 5V

TA=85°C0.9
TA=105°C1.0

IOL = 10mA,

VCC = 3V

TA=85°C0.6
TA=105°C0.7V
VOHOutput High Voltage(3)
except Reset pin

IOH = 20mA,

VCC = 5V

TA=85°C4.0
TA=105°C3.9

IOH = 10mA,

VCC = 3V

TA=85°C2.1
TA=105°C2.0V
IILInput Leakage
Current I/O PinVCC = 5.5V, pin low
(absolute value)1μA
IIHInput Leakage
Current I/O PinVCC = 5.5V, pin high
(absolute value)1μA
RRSTReset Pull-up Resistor3060kΩ
RPUI/O Pin Pull-up Resistor2050kΩ
VACIOAnalog Comparator 
Input Offset Voltage

VCC = 1.8-5V,
0V<Vin<VCC-0.1V

<1040mV
IACLKAnalog Comparator 
Input Leakage Current

VCC=5V
,
Vin = VCC/2

-5050nA
tACIDAnalog Comparator 
Propagation Delay400ns
Note:
  1. “Max.” means the highest value where the pin is guaranteed to be read as low.
  2. “Min.” means the lowest value where the pin is guaranteed to be read as high.
  3. Although each I/O port can source more than the test conditions (20 mA at VCC = 5V, 10 mA at VCC = 3V) under steady state conditions (non-transient), the following must be observed:

    1. The sum of all IOH, for ports C0 - C5, D0- D4, ADC7, RESET should not exceed 100 mA.

    2. The sum of all IOH, for ports B0 - B5, D5 - D7, ADC6, XTAL1, XTAL2 should not exceed 100 mA.


      If IIOH exceeds the test condition, VOH may exceed the related specification. Pins are not guaranteed to source current greater than the listed test condition.

  4. Although each I/O port can sink more than the test conditions (20 mA at VCC = 5V, 10 mA at VCC = 3V) under steady state conditions (non-transient), the following must be observed:

    1. The sum of all IOL, for ports C0 - C5, ADC7, ADC6 should not exceed 100 mA.
    2. The sum of all IOL, for ports B0 - B5, D5 - D7, XTAL1, XTAL2 should not exceed 100 mA.

    3. The sum of all IOL, for ports D0 - D4, RESET should not exceed 100 mA.


      If IOL exceeds the test condition, VOL may exceed the related specification. Pins are not guaranteed to sink current greater than the listed test condition.