33.7 SPI Timing Characteristics
| Description | Mode | Min. | Typ | Max | Units | |
|---|---|---|---|---|---|---|
| 1 | SCK period | Master | - | See Table 23-5 | - | ns |
| 2 | SCK high/low | Master | - | 50% duty cycle | - | |
| 3 | Rise/Fall time | Master | - | 3.6 | - | |
| 4 | Setup | Master | - | 10 | - | |
| 5 | Hold | Master | - | 10 | - | |
| 6 | Out to SCK | Master | - | 0.5 • tsck | - | |
| 7 | SCK to out | Master | - | 10 | - | |
| 8 | SCK to out high | Master | - | 10 | - | |
| 9 | SS low to out | Slave | - | 15 | - | |
| 10 | SCK period | Slave | 4 • tck | - | - | |
| 11 | SCK high/low(1) | Slave | 2 • tck | - | - | |
| 12 | Rise/Fall time | Slave | - | - | 1600 | |
| 13 | Setup | Slave | 10 | - | - | |
| 14 | Hold | Slave | tck | - | - | |
| 15 | SCK to out | Slave | - | 15 | - | |
| 16 | SCK to SS high | Slave | 20 | - | - | |
| 17 | SS high to tri-state | Slave | - | 10 | - | |
| 18 | SS low to SCK | Slave | 2 • tck | - | - |
Note:
- In SPI Programming mode the minimum SCK high/low period is:
- 2 tCLCL for fCK < 12 MHz
- 3 tCLCL for fCK > 12 MHz