33.9 ADC Characteristics

Table 33-10. ADC Characteristics
SymbolParameterConditionMin.Typ.Max.Units
Resolution-10-Bits
TUEAbsolute accuracy (Including INL, DNL, quantization error, gain and offset error)VREF = 4V, VCC = 4V, 
clkADC = 200 kHz-2-LSB
VREF = 4V, VCC = 4V, 
clkADC = 1 MHz-4-LSB
VREF = 4V, VCC = 4V,
 clkADC = 200 kHz

Noise Reduction Mode

-2-LSB
VREF = 4V, VCC = 4V,
 clkADC = 1 MHz
 Noise Reduction Mode-4-LSB
INLIntegral Non-LinearityVREF = 4V, VCC = 4V,
 clkADC = 200 kHz-0.5-LSB
DNLDifferential Non-LinearityVREF = 4V, VCC = 4V,
 clkADC = 200 kHz-0.25-LSB
Gain ErrorVREF = 4V, VCC = 4V,
 clkADC = 200kHz-2-LSB
Offset ErrorVREF = 4V, VCC = 4V,
 clkADC = 200 kHz-2-LSB
Conversion TimeFree Running Conversion13-260μs
Clock Frequency50-1000kHz
AVCC(1)Analog Supply VoltageVCC - 0.3-VCC + 0.3V
VREFReference Voltage1.0-AVCCV
VINInput VoltageGND-VREFV
Input Bandwidth-38.5kHz
VINTInternal Voltage Reference1.01.11.2V
RREFReference Input Resistance-50-kΩ
RAINAnalog Input Resistance-100-MΩ
Note:
  1. AVCC absolute min./max.: 1.8V/5.5V