58.13.1.8 SMC Timings
Timings are given in the 3.3V domain, with VDDIO from 2.85V to 3.6V, maximum external capacitor = 50 pF.
Timings are given assuming a capacitance load on data, control and address pads.
In the tables that follow, tCPMCK is MCK period.