36.6 Register Summary
Note: Several parts of the ISI controller use the pixel clock provided by the image sensor
(ISI_PCK). Thus the user must first program the image sensor to provide this clock
(ISI_PCK) before programming the Image Sensor Controller.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | ISI_CFG1 | 7:0 | CRC_SYNC | EMB_SYNC | GRAYLE | PIXCLK_POL | VSYNC_POL | HSYNC_POL | ||
| 15:8 | THMASK[1:0] | FULL | DISCR | FRATE[2:0] | ||||||
| 23:16 | SLD[7:0] | |||||||||
| 31:24 | SFD[7:0] | |||||||||
| 0x04 | ISI_CFG2 | 7:0 | IM_VSIZE[7:0] | |||||||
| 15:8 | COL_SPACE | RGB_SWAP | GRAYSCALE | RGB_MODE | GS_MODE | IM_VSIZE[10:8] | ||||
| 23:16 | IM_HSIZE[7:0] | |||||||||
| 31:24 | RGB_CFG[1:0] | YCC_SWAP[1:0] | IM_HSIZE[10:8] | |||||||
| 0x08 | ISI_PSIZE | 7:0 | PREV_VSIZE[7:0] | |||||||
| 15:8 | PREV_VSIZE[9:8] | |||||||||
| 23:16 | PREV_HSIZE[7:0] | |||||||||
| 31:24 | PREV_HSIZE[9:8] | |||||||||
| 0x0C | ISI_PDECF | 7:0 | DEC_FACTOR[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | ISI_Y2R_SET0 | 7:0 | C0[7:0] | |||||||
| 15:8 | C1[7:0] | |||||||||
| 23:16 | C2[7:0] | |||||||||
| 31:24 | C3[7:0] | |||||||||
| 0x14 | ISI_Y2R_SET1 | 7:0 | C4[7:0] | |||||||
| 15:8 | Cboff | Croff | Yoff | C4[8] | ||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x18 | ISI_R2Y_SET0 | 7:0 | C0[6:0] | |||||||
| 15:8 | C1[6:0] | |||||||||
| 23:16 | C2[6:0] | |||||||||
| 31:24 | Roff | |||||||||
| 0x1C | ISI_R2Y_SET1 | 7:0 | C3[6:0] | |||||||
| 15:8 | C4[6:0] | |||||||||
| 23:16 | C5[6:0] | |||||||||
| 31:24 | Goff | |||||||||
| 0x20 | ISI_R2Y_SET2 | 7:0 | C6[6:0] | |||||||
| 15:8 | C7[6:0] | |||||||||
| 23:16 | C8[6:0] | |||||||||
| 31:24 | Boff | |||||||||
| 0x24 | ISI_CR | 7:0 | ISI_SRST | ISI_DIS | ISI_EN | |||||
| 15:8 | ISI_CDC | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x28 | ISI_SR | 7:0 | SRST | DIS_DONE | ENABLE | |||||
| 15:8 | VSYNC | CDC_PND | ||||||||
| 23:16 | SIP | CXFR_DONE | PXFR_DONE | |||||||
| 31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
| 0x2C | ISI_IER | 7:0 | SRST | DIS_DONE | ||||||
| 15:8 | VSYNC | |||||||||
| 23:16 | CXFR_DONE | PXFR_DONE | ||||||||
| 31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
| 0x30 | ISI_IDR | 7:0 | SRST | DIS_DONE | ||||||
| 15:8 | VSYNC | |||||||||
| 23:16 | CXFR_DONE | PXFR_DONE | ||||||||
| 31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
| 0x34 | ISI_IMR | 7:0 | SRST | DIS_DONE | ||||||
| 15:8 | VSYNC | |||||||||
| 23:16 | CXFR_DONE | PXFR_DONE | ||||||||
| 31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
| 0x38 | ISI_DMA_CHER | 7:0 | C_CH_EN | P_CH_EN | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x3C | ISI_DMA_CHDR | 7:0 | C_CH_DIS | P_CH_DIS | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x40 | ISI_DMA_CHSR | 7:0 | C_CH_S | P_CH_S | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x44 | ISI_DMA_P_ADDR | 7:0 | P_ADDR[5:0] | |||||||
| 15:8 | P_ADDR[13:6] | |||||||||
| 23:16 | P_ADDR[21:14] | |||||||||
| 31:24 | P_ADDR[29:22] | |||||||||
| 0x48 | ISI_DMA_P_CTRL | 7:0 | P_DONE | P_IEN | P_WB | P_FETCH | ||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x4C | ISI_DMA_P_DSCR | 7:0 | P_DSCR[5:0] | |||||||
| 15:8 | P_DSCR[13:6] | |||||||||
| 23:16 | P_DSCR[21:14] | |||||||||
| 31:24 | P_DSCR[29:22] | |||||||||
| 0x50 | ISI_DMA_C_ADDR | 7:0 | C_ADDR[5:0] | |||||||
| 15:8 | C_ADDR[13:6] | |||||||||
| 23:16 | C_ADDR[21:14] | |||||||||
| 31:24 | C_ADDR[29:22] | |||||||||
| 0x54 | ISI_DMA_C_CTRL | 7:0 | C_DONE | C_IEN | C_WB | C_FETCH | ||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x58 | ISI_DMA_C_DSCR | 7:0 | C_DSCR[5:0] | |||||||
| 15:8 | C_DSCR[13:6] | |||||||||
| 23:16 | C_DSCR[21:14] | |||||||||
| 31:24 | C_DSCR[29:22] | |||||||||
0x5C ... 0xE3 | Reserved | |||||||||
| 0xE4 | ISI_WPMR | 7:0 | WPEN | |||||||
| 15:8 | WPKEY[7:0] | |||||||||
| 23:16 | WPKEY[15:8] | |||||||||
| 31:24 | WPKEY[23:16] | |||||||||
| 0xE8 | ISI_WPSR | 7:0 | WPVS | |||||||
| 15:8 | WPVSRC[7:0] | |||||||||
| 23:16 | WPVSRC[15:8] | |||||||||
| 31:24 | ||||||||||