36.6.6 ISI Color Space Conversion YCrCb to RGB Set 1 Register
| Name: | ISI_Y2R_SET1 |
| Offset: | 0x14 |
| Reset: | 0x00007102 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Cboff | Croff | Yoff | C4[8] | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C4[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | |
Bit 14 – Cboff Color Space Conversion Blue Chrominance Default Offset
| Value | Description |
|---|---|
| 0 | No offset. |
| 1 | Offset = 16. |
Bit 13 – Croff Color Space Conversion Red Chrominance Default Offset
| Value | Description |
|---|---|
| 0 | No offset. |
| 1 | Offset = 16. |
Bit 12 – Yoff Color Space Conversion Luminance Default Offset
| Value | Description |
|---|---|
| 0 | No offset. |
| 1 | Offset = 128. |
Bits 8:0 – C4[8:0] Color Space Conversion Matrix Coefficient C4
C4 element default step is 1/128, ranges from 0 to 3.9921875.