36.6.16 DMA Channel Disable Register
| Name: | ISI_DMA_CHDR |
| Offset: | 0x3C |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C_CH_DIS | P_CH_DIS | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
Bit 1 – C_CH_DIS Codec Channel Disable Request
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the channel. Poll C_CH_S in DMA_CHSR to verify that the codec channel status has been successfully modified. |
Bit 0 – P_CH_DIS Preview Channel Disable Request
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the channel. Poll P_CH_S in DMA_CHSR to verify that the preview channel status has been successfully modified. |