58.13.1.6.2 SPI Timings
Timings are given in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.95V, maximum external capacitor = 20 pF
-
3.3V domain: VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF
Table 58-55. SPI Timings Symbol Parameter Conditions Min Max Unit SPI0 MISO Setup time before SPCK rises (Host) 3.3V domain 12.4 – ns 1.8V domain 14.6 – ns SPI1 MISO Hold time after SPCK rises (Host) 3.3V domain 0 – ns 1.8V domain 0 – ns SPI2 SPCK rising to MOSI Delay (Host) 3.3V domain -3.7 2.2 ns 1.8V domain -3.8 2.7 ns SPI3 MISO Setup time before SPCK falls (Host) 3.3V domain 12.6 – ns 1.8V domain 15.13 – ns SPI4 MISO Hold time after SPCK falls (Host) 3.3V domain 0 – ns 1.8V domain 0 – ns SPI5 SPCK falling to MOSI Delay (Host) 3.3V domain -3.6 2.0 ns 1.8V domain -3.3 2.8 ns SPI6 SPCK falling to MISO Delay (Client) 3.3V domain 3.0 11.9 ns 1.8V domain 3.5 13.9 ns SPI7 MOSI Setup time before SPCK rises (Client) 3.3V domain 1.2 – ns 1.8V domain 1.5 – ns SPI8 MOSI Hold time after SPCK rises (Client) 3.3V domain 0.6 – ns 1.8V domain 0.8 – ns SPI9 SPCK rising to MISO Delay (Client) 3.3V domain 3.0 12.0 ns 1.8V domain 3.4 13.7 ns SPI10 MOSI Setup time before SPCK falls (Client) 3.3V domain 1.2 – ns 1.8V domain 1.5 – ns SPI11 MOSI Hold time after SPCK falls (Client) 3.3V domain 0.6 – ns 1.8V domain 0.8 – ns SPI12 NPCS setup to SPCK rising (Client) 3.3V domain 3.9 – ns 1.8V domain 4.4 – ns SPI13 NPCS hold after SPCK falling (Client) 3.3V domain 0 – ns 1.8V domain 0 – ns SPI14 NPCS setup to SPCK falling (Client) 3.3V domain 4.0 – ns 1.8V domain 4.1 – ns SPI15 NPCS hold after SPCK falling (Client) 3.3V domain 0 – ns 1.8V domain 0 – ns
Note that in SPI Host mode, the device does not sample the data (MISO) on the opposite edge where the data clocks out (MOSI), but the same edge is used. See Figure 57-19 and Figure 57-20.