5.1.1.3 Transmit PLL
(Ask a Question)The transmit PLLs reference clock and desired output clock are set to 156.25 MHz and 5000 Mbps, respectively.
The transmit PLLs reference clock and desired output clock are set to 156.25 MHz and 5000 Mbps, respectively.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.