5.2 Voltage Monitoring
A 10-bit, successive approximation register ADC (SAR ADC) provides a dedicated channel for battery voltage level detection. The warning level is programmed by using the UI tool. The ADC provides a granular resolution to enable the MCU to take control over the charging process.