2.2 Codec
The built-in codec has a high Signal-to-Noise Ratio (SNR) performance and it
consists of an ADC, a DAC and additional analog circuitry.
Note: The internal DAC is not supported in the
IS2064GM-0L3 variant.
Note: The internal DAC supports 16-bit resolution.
24-bit I2S port requirements are met by adding trailing zeros in LSBs.
The following figures illustrate the dynamic range and frequency response of the codec.

Note: The data corresponds to the 16 Ohm load with
2.8V operating voltage and +25ºC operating temperature.

Note: The data corresponds to the 16 Ohm load with
2.8V operating voltage and +25ºC operating temperature.


Note: The DAC frequency response corresponds to
Single-Ended mode with a 47 μF DC block capacitor.