2.3 Auxiliary Port
The SoC supports one analog (line-in) signal from the external audio source. The analog signal is processed by the DSP to generate different sound effects (multi-band dynamic range compression and audio widening), which are configured using the DSP tool.