Jump to main content
19.14.4 TMRxGATE Timer Gate Source
Selection Register Name: TMRxGATE Offset: 0x210,0x216,0x21C
Bit 7 6 5 4 3 2 1 0 GSS[4:0] Access R/W R/W R/W R/W R/W Reset 0 0 0 0 0
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
bits
Table 19-3. Timer Gate Sources GSS Gate Source Timer1 Timer3 Timer5 11111-11001Reserved Reserved Reserved 10110CLC4_out CLC4_out CLC4_out 10101CLC3_out CLC3_out CLC3_out 10100CLC2_out CLC2_out CLC2_out 10011CLC1_out CLC1_out CLC1_out 10010ZCD1_output ZCD1_output ZCD1_output 10001C2OUT_sync C2OUT_sync C2OUT_sync 10000C1OUT_sync C1OUT_sync C1OUT_sync 01111NCO1_out NCO1_out NCO1_out 01110PWM7_out PWM7_out PWM7_out 01101PWM6_out PWM6_out PWM6_out 01100CCP4_out CCP4_out CCP4_out 01011CCP3_out CCP3_out CCP3_out 01010CCP2_out CCP2_out CCP2_out 01001CCP1_out CCP1_out CCP1_out 01000SMT1_overflow SMT1_overflow SMT1_overflow 00111TMR6_postscaled output TMR6_postscaled output TMR6_postscaled output 00110Timer5 overflow
output Timer5 overflow
output Reserved 00101TMR4_postscaled
output TMR4_postscaled
output TMR4_postscaled
output 00100Timer3 overflow
output Reserved Timer3 overflow
output 00011TMR2_postscaled
output TMR2_postscaled
output TMR2_postscaled
output 00010Reserved Timer1 overflow
output Timer1 overflow
output 00001Timer0 overflow
output Timer0 overflow
output Timer0 overflow
output 00000T1GPPS T3GPPS T5GPPS
Reset States: POR/BOR = 00000 All Other Resets = uuuuu
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.