28.6.4 RCxSTA

Receive Status and Control Register
Name: RCxSTA
Offset: 0x011D

Bit 76543210 
 SPENRX9SRENCRENADDENFERROERRRX9D 
Access R/WR/WR/WR/WR/WROR/HCR/HC 
Reset 00000000 

Bit 7 – SPEN Serial Port Enable bit

ValueDescription
1

Serial port enabled

0

Serial port disabled (held in Reset)

Bit 6 – RX9 9-Bit Receive Enable bit

ValueDescription
1

Selects 9-bit reception

0

Selects 8-bit reception

Bit 5 – SREN Single Receive Enable bit

Controls reception. This bit is cleared by hardware when reception is complete

ValueNameDescription
1 SYNC = 1 AND CSRC = 1

Start single receive

0 SYNC = 1 AND CSRC = 1

Single receive is complete

X SYNC = 0 OR CSRC = 0

Don’t care

Bit 4 – CREN Continuous Receive Enable bit

ValueNameDescription
1 SYNC = 1

Enables continuous receive until enable bit CREN is cleared (CREN overrides SREN)

0 SYNC = 1

Disables continuous receive

1 SYNC = 0

Enables receiver

0 SYNC = 0

Disables receiver

Bit 3 – ADDEN Address Detect Enable bit

ValueNameDescription
1 SYNC = 0 AND RX9 = 1

The receive buffer is loaded and the interrupt occurs only when the ninth received bit is set

0 SYNC = 0 AND RX9 = 1

All bytes are received and interrupt always occurs. Ninth bit can be used as parity bit

X RX9 = 0 OR SYNC = 1

Don't care

Bit 1 – OERR Overrun Error bit

ValueDescription
1

Overrun error (can be cleared by clearing either SPEN or CREN bit)

0

No overrun error

Bit 0 – RX9D Ninth bit of Received Data

This can be address/data bit or a parity bit which is determined by user firmware.