25.15.4 CWGxDBF
| Name: | CWGxDBF |
| Offset: | 0x60F,0x619 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBF[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x | |||
Bits 5:0 – DBF[5:0] CWG Falling Edge-Triggered Dead-Band Count bits
| Reset States: |
|
| Value | Description |
|---|---|
| n | Dead band is active no less than n, and no more than n+1, CWG clock periods after the falling edge |
0 | 0 CWG clock periods. Dead-band generation is bypassed |