25.15.2 CWGxISM
| Name: | CWGxISM |
| Offset: | 0x60D,0x617 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ISM[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – ISM[3:0] CWG Data Input Source Select bits
| ISM | Data Source |
|---|---|
1111 | Reserved |
1110 | CLC4_out |
1101 | CLC3_out |
1100 | CLC2_out |
1011 | CLC1_out |
1010 | DSM1_out |
1001 | C2_out |
1000 | C1_out |
0111 | NCO1_out |
0110 | PWM7_out |
0101 | PWM6_out |
0100 | CCP4_out |
0011 | CCP3_out |
0010 | CCP2_out |
0001 | CCP1_out |
0000 | Pin selected by CWGxINPPS |