25.15.6 CWGxCON1
| Name: | CWGxCON1 |
| Offset: | 0x611,0x61B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IN | POLD | POLC | POLB | POLA | |||||
| Access | RO | R/W | R/W | R/W | R/W | ||||
| Reset | x | 0 | 0 | 0 | 0 |
Bit 5 – IN CWG Input Value bit (read-only)
| Value | Description |
|---|---|
1 |
CWG input is a logic 1 |
0 |
CWG input is a logic 0 |
Bits 0, 1, 2, 3 – POLy CWG Output ‘y’ Polarity bit
| Value | Description |
|---|---|
1 |
Signal output is inverted polarity |
0 |
Signal output is normal polarity |