8.6.3 OSCCON3
Note:
- If CSWHOLD =
0, the user may not see this bit set because the bit is set for less than one instruction cycle.
| Name: | OSCCON3 |
| Offset: | 0x88F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CSWHOLD | SOSCPWR | ORDY | NOSCR | ||||||
| Access | R/W/HC | R/W | RO | RO | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – CSWHOLD Clock Switch Hold bit
| Value | Description |
|---|---|
1 |
Clock switch will hold (with interrupt) when the oscillator selected by NOSC is ready |
0 |
Clock switch
may proceed when the oscillator selected by NOSC is ready; when NOSCR becomes
‘1’, the switch will occur |
Bit 6 – SOSCPWR Secondary Oscillator Power Mode Select bit
| Value | Description |
|---|---|
1 |
Secondary oscillator operating in High Power mode |
0 |
Secondary oscillator operating in Low Power mode |
Bit 4 – ORDY Oscillator Ready bit (read-only)
| Value | Description |
|---|---|
1 |
OSCCON1 = OSCCON2; the current system clock is the clock specified by NOSC |
0 |
A clock switch is in progress |
Bit 3 – NOSCR New Oscillator is Ready bit (read-only)(1)
| Value | Description |
|---|---|
1 |
A clock switch is in progress and the oscillator selected by NOSC indicates a Ready condition |
0 |
A clock switch is not in progress, or the NOSC-selected oscillator is not yet ready |