8.6.1 OSCCON1
Note:
- The default value (f) is determined by the CONFIG1[RSTOSC] Configuration bits.
- If NOSC is written with a reserved value, the operation is ignored and NOSC is not written.
- When CONFIG1[CSWEN] =
0, this register is read-only and cannot be changed from the POR value. - When NOSC =
110(HFINTOSC 1 MHz), the NDIV bits will default to ‘0010’ upon Reset; for all other NOSC settings the NDIV bits will default to ‘0000’ upon Reset. - EXTOSC configured by CONFIG1[FEXTOSC].
- HFINTOSC frequency is set with the FRQ bits of the OSCFRQ register.
| Name: | OSCCON1 |
| Offset: | 0x88D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NOSC[2:0] | NDIV[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | f | f | f | q | q | q | q | ||
Bits 6:4 – NOSC[2:0] New Oscillator Source Request bits(1,2,3)
The setting requests a source oscillator and PLL combination per Table 8-1.
| NOSC[2:0] | Clock Source |
|---|---|
111 | EXTOSC(5) |
110 | HFINTOSC(6) |
101 | LFINTOSC |
100 | SOSC |
011 | Reserved |
010 | EXTOSC + 4x PLL(5) |
001 | HFINTOSC + 2x PLL(6) |
000 | Reserved |
Bits 3:0 – NDIV[3:0] New Divider Selection Request bits(2,3,4)
The setting determines the new postscaler division ratio per Table 8-2.
| NDIV[3:0] | Clock Divider |
|---|---|
1111-1010 | Reserved |
1001 | 512 |
1000 | 256 |
0111 | 128 |
0110 | 64 |
0101 | 32 |
0100 | 16 |
0011 | 8 |
0010 | 4 |
0001 | 2 |
0000 | 1 |