8.6.5 OSCEN
| Name: | OSCEN |
| Offset: | 0x891 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EXTOEN | HFOEN | MFOEN | LFOEN | SOSCEN | ADOEN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – EXTOEN External Oscillator Manual Request Enable bit
| Value | Description |
|---|---|
1 |
EXTOSC is explicitly enabled, operating as specified by CONFIG1[FEXTOSC] |
0 |
EXTOSC is only enabled if requested by a peripheral |
Bit 6 – HFOEN HFINTOSC Oscillator Manual Request Enable bit
| Value | Description |
|---|---|
1 |
HFINTOSC is explicitly enabled, operating as specified by OSCFRQ |
0 |
HFINTOSC is only enabled if requested by a peripheral |
Bit 5 – MFOEN MFINTOSC (500 kHz/31.25 kHz) Oscillator Manual Request Enable bit (Derived from HFINTOSC)
| Value | Description |
|---|---|
1 |
MFINTOSC is explicitly enabled |
0 |
MFINTOSC is only enabled if requested by a peripheral |
Bit 4 – LFOEN LFINTOSC (31 kHz) Oscillator Manual Request Enable bit
| Value | Description |
|---|---|
1 |
LFINTOSC is explicitly enabled |
0 |
LFINTOSC is only enabled if requested by a peripheral |
Bit 3 – SOSCEN Secondary Oscillator Manual Request Enable bit
| Value | Description |
|---|---|
1 |
Secondary Oscillator is explicitly enabled, operating as specified by SOSCPWR |
0 |
Secondary Oscillator is only enabled if requested by a peripheral |
Bit 2 – ADOEN ADC Oscillator Manual Request Enable bit
| Value | Description |
|---|---|
1 |
ADC oscillator is explicitly enabled |
0 |
ADC oscillator is only enabled if requested by a peripheral |