16.9.1 PPS Lock Register
| Name: | PPSLOCK |
| Offset: | 0x1E8F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PPSLOCKED | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – PPSLOCKED PPS Locked bit
| Value | Description |
|---|---|
1 |
PPS is locked. PPS selections can not be changed. |
0 |
PPS is not locked. PPS selections can be changed. |