10.2.4 BOR is Always OFF
When the BOREN bits of the Configuration Word 2 are programmed to ‘00’,
the BOR is always disabled. In the configuration, setting the SWBOREN bit will have no
affect on BOR operations.
When the BOREN bits of the Configuration Word 2 are programmed to ‘00’,
the BOR is always disabled. In the configuration, setting the SWBOREN bit will have no
affect on BOR operations.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.