10.2.1 BOR Is Always ON
When the BOREN bits of Configuration Word 2 are programmed to
‘11
’, the BOR is always ON. The device start-up
will be delayed until the BOR is ready and VDD is higher than the BOR
threshold.
BOR protection is active during Sleep. The BOR does not delay wake-up from Sleep.