17.8.5 CLCxSEL1

Generic CLCx Data 2 Select Register
Name: CLCxSEL1
Offset: 0x1E13,0x1E1D,0x1E27,0x1E31

Bit 76543210 
   D2S[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset xxxxxx 

Bits 5:0 – D2S[5:0] CLCx Data 2 Input Selection bits

Table 17-3. CLC Data Input Sources
D2S ValueCLC Input SourceD2S ValueCLC Input Source
111111 [63]Reserved011111 [31]DSM1_out
111110 [62]Reserved011110 [30]IOC_flag
111101 [61]Reserved011101 [29]ZCD_out
111100 [60]Reserved011100 [28]C2_out
111011 [59]Reserved011011 [27]C1_out
111010 [58]Reserved011010 [26]NCO1_out
111001 [57]Reserved011001 [25]PWM7_out
111000 [56]Reserved011000 [24]PWM6 _out
110111 [55]Reserved010111 [23]CCP4_out
110110 [54]Reserved010110 [22]CCP3_out
110101 [53]Reserved010101 [21]CCP2_out
110100 [52]Reserved010100 [20]CCP1_out
110011 [51]Reserved010011 [19]SMT1_overflow
110010 [50]Reserved010010 [18]TMR6 _out
110001 [49]Reserved010001 [17]TMR5 _overflow
110000 [48]Reserved010000 [16]TMR4_out
101111 [47]Reserved001111 [15]TMR3 _overflow
101110 [46]Reserved001110 [14]TMR2_out
101101 [45]CWG2B_out test 001101 [13]TMR1_overflow
101100 [44]CWG2A_out001100 [12]TMR0_overflow
101011 [43]CWG1B_out001011 [11]CLKR_out
101010 [42]CWG1A_out001010 [10]FRC
101001 [41]MSSP2_clk_out001001 [9]SOSC
101000 [40]MSSP2_data_out001000 [8]MFINTOSC (32 kHz)
100111 [39]MSSP1_clk_out000111 [7]MFINTOSC (500 kHz)
100110 [38]MSSP1_data_out000110 [6]LFINTOSC
100101 [37]EUSART1_CK_out000101 [5]HFINTOSC (32 MHz)
100100 [36]EUSART1_DT_out000100 [4]FOSC
100011 [35]CLC4_out000011 [3]CLCIN3PPS
100010 [34]CLC3_out000010 [2]CLCIN2PPS
100001 [33]CLC2_out000001 [1]CLCIN1PPS
100000 [32]CLC1_out000000 [0]CLCIN0PPS
Reset States: 
POR/BOR = xxxxxx
All Other Resets = uuuuuu