8.2.2.3 2x PLL
The oscillator module contains a PLL that can be used with the HFINTOSC clock source to provide a system clock source. The input frequency to the PLL is limited to 8, 12, or 16 MHz, which will yield a system clock source of 16, 24, or 32 MHz, respectively.
The PLL may be enabled for use by one of two methods:
- Program the RSTOSC bits in the
Configuration Word 1 to ‘
001’ to enable the HFINTOSC (32 MHz). This setting configures the HFFRQ bits to ‘101’ (16 MHz) and activates the 2x PLL. - Write ‘
001’ the NOSC bits to enable the 2x PLL, and write the correct value into the HFFRQ to select the desired system clock frequency.