32.2.6 Auto-Conversion Trigger
The auto-conversion trigger allows periodic ADC measurements without
software intervention. When a rising edge of the selected source occurs, the GO bit is set
by hardware.
The auto-conversion trigger source is selected by the ACT bits in the ADACT register.
Using the auto-conversion trigger does not assure proper ADC timing. It is the user’s responsibility to ensure that the ADC timing requirements are met. See the ADC Auto-Conversion Trigger Sources table for auto-conversion sources.